??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS V-6111-073-C003
HELP_VARIABLE
Company
Balluff
Description
Processor units
Bill of material
BALLUFF BIS V-6111-073-C003
VERF
Availability
Available
BC
Order code
BIS010P
TC
Product identifier
BIS V-6111-073-C003
PX
Product view
50140_05
POS
position
ICON
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Weight
0.956 Kg
DESCRIPT
Description
Product Group = Multi-Frequency Processor, Interface = CC-Link, Supported RFID technologies = LF 125 kHz (BIS VL), HF 13.56 MHz (BIS VM), Number of connectable R/W heads / antennas = 4, Operating voltage Ub = 24 V DC LPS Class 2, Housing material = Zinc, Die casting, Ambient temperature = 0...60 °C, IP rating = IP65, with connector, Approval/Conformity = CE, UKCA, cULus, WEEE, Connection = M12x1-Male, 5-pin, A-coded M12x1-Female, 5-pin, A-coded 7/8"-Male, 5-pin
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.